Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Small distribution board [EC000214] Basic version and enhancement
Bill of material
000239
PREVIEW
Preview
PLID
000239
MANUTYPEDESC
Manufacturer Type Description
AE/I43E
DESCSHORT
Short Description
MCB enclosure, 3x9space units, HxWxD=250x375x150mm
DESCLONG
Long Description
MCB individual enclosure, material characteristic polycarbonate, impact-resistant, degree of protection IP65, metric cable entry knockouts in all sides, for mounting devices with frame size 1 to DIN 43880, transparent smoky cover with quick-release fasteners, transparent smoky door for operator access to devices fitted, mounting rails for snap-fitting the devices, blanking strip for unused mounting locations, protective shroud with inscription label, including space unit/N bars, fixing straps for wall fixing, sealable cover fasteners, number space units=27, space unit and N-terminals count x cross-section=each 4x(6-35)mm² and 20x(1-4)mm² , cover type: transparent smoky, door type: without
INTNO
International product number
4015080002390
NETTO_WEIGHT
Netto weight
2.99200 kg
ECLASS_13_0
Small distribution board [ACN387016]
ETIM_9_0
Small distribution board [EC000214]
EF000003
Mounting method
Surface mounted
EF000266
Number of rows
3
EF002950
Width in number of modular spacings
9
EF000339
Type of covering
Door
EF009212
Cover model
Closed
EF004464
Type of door
Single
EF006244
Transparent cover/door
true
EF015941
Signal passing door
false
EF006306
With lock
false
EF004462
Type of closure
Other
EF001596
Housing material
Plastic
EF000218
Built-in depth
100 mm
EF000332
Built-in height
0 mm
EF000846
Built-in width
0 mm
EF001131
Inner depth
150 mm
EF015776
Earthing terminal block
false
EF015777
Neutral terminal block
false
EF001134
DIN-rail
true
EF000118
With mounting plate
false
EF001088
Extension possible
false
EF001062
EMC-version
false
EF000024
UV resistant
false
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF005474
Degree of protection (IP)
IP65
EF000040
Height
250 mm
EF000008
Width
375 mm
EF000049
Depth
150 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices